Catalog navigation
Výběr CAD modelu
Available products: 18
HELP_VARIABLE
Company
Schaffner
Description
FN 3258 - Ultra-compact EMC/RFI Filter for Motor Drives Applications
Bill of material
Schaffner FN3258-180-40
Type code
Order number
Performance
Very high
Rated current 50°C (40°C)
A
Voltage
V
Power Loss 25°C/DC
W
Input/Output Connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
I
mm
Previews
3D
Dimenze
2D