Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Schaffner
Description
FN 3100 - Bookstyle EMC/EMI Filter for Motor Drives
Bill of material
Schaffner FN 3100-110-35
Type code
Order number
Performance
Very high
Rated current 50°C (40°C)
A
Voltage
520/300 V
Power loss 25°C/50 Hz
W
Input/Output connections
PDF Datasheet
Download
A
mm
B
mm
C
mm
Previews
3D
Dimension
2D